ISC for Truck (EPA 07)


ISC for Truck (EPA 07)The ISC for 2007 runs cleaner, delivers superior performance and maintains fuel economy comparable to EPA '02 compliant and certified engines. Ratings range from 240-330 hp. Add the optional compression brake, and it even stops better. How did we make these improvements and still meet stringent emissions controls? With a totally integrated system that includes our proven cooled-EGR subsystem, enhanced High Pressure Common Rail fuel injection system, our patented VG Turbo, Cummins Particulate Filter and a crankcase ventilation system.

And that's just the start of all the features the ISC has to help your vehicles, and your business, run smoother.

The ISC is also designed to keep your maintenance to a minimum and your productivity in overdrive.

All backed by the best customer support in the business.

For more information including pricing and additional technical information, please contact your Cummins representative. If you need help finding a representative, the Cummins Sales and Service Locator tool can help.


Cummins PowerSpec is an electronic tool that makes it possible to tailor the operation of Cummins engines in every on-highway application.

Available for: On-Highway, Medium-Duty Truck

See ISC PowerSpec Engine Features


The superior performance of the ISC comes from a constant flow of high-pressure fuel, injected with precise timing for optimum burn efficiency. Regardless of engine speed, the pressure inside the High Pressure Common Rail fuel system does not fluctuate. An increased number of injection events per cycle results in an ISC that runs both stronger and more efficiently than ever before.

Advertised Horsepower 240-330 bhp 179-246 kW
Peak Torque 660-1000 lb-ft 895-1356 N•m
Governed Speed 2200-2400 rpm
Clutch Engagement Torque 500 lb-ft 678 N•m
Number of Cylinders 6
Oil System Capacity 6.3 U.S. gallons 23.8 liters
System Weight 1,680 lb 762 kg
Engine (Dry) 1,630 lb 739 kg
Aftertreatment* 50 lb 23 kg

*Increase over today's muffler

Engine Finder Specifications

Certification Level EPA 2007
Power 240 - 330 hp / 179 - 246 kW
Torque 660 - 1000 lb-ft / 895 - 1356 N•m


ISC Ratings
Engine Model Advertised hp (kW) Peak Torque lb-ft (N•m) @ rpm
ISC 330 330 (246) 1000 (1356) @ 1400
ISC 315 315 (235) 1000 (1356) @ 1400
ISC 300 300 (224) 860 (1166) @ 1300
ISC 285 285 (213) 800 (1085) @ 1300
ISC 260 260 (194) 800 (1085) @ 1300
ISC 260 260 (194) 660 (895) @ 1300
ISC 240 240 (179) 660 (895) @ 1300
 Additional ratings may be available. Check with your local Cummins distributor or dealer.


  • Enhanced High Pressure Common Rail Fuel System - Delivers optimum balance of performance, emissions control and fuel economy across the entire operating range.
  • Full-Authority Electronic Controls - Higher microprocessor capacity and speed for optimum control of the engine and aftertreatment.
  • Cooled Exhaust Gas Recirculation - Lowers combustion temperatures for reduced emissions and optimized mpg.
  • Variable Geometry Turbocharger - Enhanced response and control with electric actuation for infinite adjustment, providing exact boost across the operating range. Sliding-nozzle design increases reliability, durability.
  • Cummins Particulate Filter - Fully integrated for uncompromising performance, reliability. Reduces particulate matter 90%.
  • Crankcase Ventilation System - coalescing filter only needs replacement every 3rd to 4th oil change.
  • Low Maintenance - Long oil change intervals maintained. Cummins Particulate Filter will go 200,000-400,000 miles (320,000-640,000 km) in a typical duty cycle for most vehicles before it needs cleaning.
  • Heavy-Duty Features - Replaceable wet liners, roller followers, by-pass oil filtration, targeted piston cooling, robust valve train and more.


See your Owner's Manual for every detail. And when it's time for maintenance, be sure to visit your authorized Cummins distributor or dealer.

  Miles Kilometers Hours Months
Oil and Filter 15,000 mi / 24,000 km 500 6
Primary Fuel Filter 15,000 mi / 24,000 km 500 6
Secondary Fuel Filter 30,000 mi / 48,000 km 1,000 12
Coolant Filter None* None* None*
Overhead Adjustment 150,000 mi / 241,500 km 5,000 48
Coalescing Filter 60,000 mi / 96,000 km 2,000 24
Particulate Filter Cleaning 200,000-400,000 mi (320,000-640,000 km)

*If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

The Cummins Particulate Filter is designed to last the life of your engine. Regeneration is fully automated and controlled by the ECM.

For complete maintenance information, please consult your Owner’s Manual or Operations and Maintenance Manual, available on QuickServe Online.

Brochures Available

Title Bulletin Number Request View  
National Overhaul Warranty For MidRange Engines Flyer 4021552 Request View  Download