QSB3.3 for Agriculture (Tier 4 Interim)


QSB3.3 for Agriculture (Tier 4 Interim)

Cummins next generation 4-cylinder QSB3.3 engine will meet U.S. EPA Tier 4 Interim and EU Stage IIIB off-highway low emission standards in 2012 with our proven, award winning 3.3-liter engine platform with a fully integrated system from air-intake to exhaust aftertreatment.

The QSB3.3 achieves these very low emission standards by using our proven cooled Exhaust Gas Recirculation (EGR) and Cummins Particulate Aftertreatment.  Both systems have been specifically developed to maintain the compact design of the QSB3.3 ensuring the most space efficient installation.

Cummins cooled EGR coupled with our High Pressure Common Rail (HPCR) fuel system provides a cleaner and more efficient combustion resulting in up to 5 percent better fuel efficiency* compared to the Tier 3 / Stage IIIA engine.  With better fuel efficiency and ratings that extend from 75 to 110 hp (56 to 82 kW), the QSB3.3 provides the lowest cost of ownership while retaining a very high power output for an engine of its size.  

Tier 4 Interim and Stage IIIB performance-enhancing features include Cummins Direct Flow air filtration system providing a 35 percent smaller installation profile than radial air filters and improved filtration efficiency.  The new Variable Flow Turbocharger with electronic control managing the cooled EGR flow across the entire rpm range.  The engine also incorporates a crankcase ventilation system with a highly-efficient coalescing filter for cleaner engine operating conditions.  Cummins full-authority Quantum System electronic controls manage all components providing a completely integrated system.

With the next generation QSB3.3, you get premium performance, reduced maintenance and exceptional customer support with the same reliability and dependability customers have come to expect from our Tier 3 platform.

Want to know what up to 5 percent better fuel efficiency will mean for your bottom line?  Visit the Fuel Duel page to find out.

*Depending on duty cycle and installation optimization.


Engine Type  In-Line, 4-Cylinder 
Displacement  3.3 L* (201 cu in) 
Advertised Horsepower  85-120 hp (63-89 kW) 
Peak Torque  277-306 lb-ft (371-415 N•m) 
Aspiration   Turbocharged and Charge Air Cooled

Engine Finder Specifications

Certification Level Tier 4 Interim / Stage IIIB
Power 85 - 120 hp / 63 - 89 kW
Torque 277 - 306 lb-ft / 376 - 415 N•m


Direct Flow Air Filtration System - Specifically developed for Tier 4 platforms to provide a smaller, more flexible installation package and higher air filtration efficiency. 

Variable Flow Turbocharger – Electronic controlled for enhanced air management.

Full-Authority Electronic Controls - Higher microprocessor capacity and speed for optimum control of the engine and aftertreatment.

Cooled Exhaust Gas Recirculation - Lowers combustion temperatures for reduced emissions and optimized fuel efficiency.

Cummins Particulate Aftertreatment System - Fully integrated for uncompromising performance and reliability.  Removes over 90% of particulate matter and is specifically developed to withstand severe shock loads and vibrations typical of industrial applications.

Crankcase Ventilation System – Prevents crankcase emissions escaping from the engine with a highly-efficient coalescing filter.  Also eliminates oil mist and tiny oil droplets to maintain clean engine operating conditions.

HPCR Fuel System - Delivers a precise mixture of fuel and air at a constant pressure, regardless of engine rpm.  This flexibility in injection timing allows multiple injection events per cycle.

Lowest Cost Of Operation - Reduced maintenance, long service intervals and the best fuel efficiency of any engine in its class add up to superior lifetime value.

Brochures Available

Title Bulletin Number Request View  
Cummins Compact Catalyst Flyer 4087178 Request View  Download
Cummins Sulfur Tolerance Kit For Off-Highway Engines Flyer 4087440 Request View  Download
Meeting EPA 2012 Tier 4 Interim And EU Stage IIIB Emissions - Customer FAQ (75-173 hp) 4087191 View  Download
QSB3.3, QSB4.5 And QSB6.7 (85-173 hp) Tier 4 Interim/Stage IIIB Spec Sheet 4087194 Request View  Download
Tier 4 Interim Product Range Brochure 4087165 Request View  Download