QSK60 for Oil & Gas


QSK60 for Oil & Gas

Uptime is what makes the QSK60 the right choice for your Oil & Gas applications. Its V16 configuration offers ratings up to 3000 hp (2238 kW) and combines the proven durability of the Cummins QSK Series. Standard features include Cummins modular common-rail fuel system that maintains high injection pressures regardless of engine speed for exceptional performance at every rpm. A sophisticated electronic control system with programmable parameters, high-horsepower components and extended maintenance help deliver a low costs. Plus, the QSK60 achieves a 30% reduction in NOx with a 65% reduction in particulate matter, meeting Tier 2 emissions standards without compromise* using in-cylinder technology.

Quantum System technology also includes options like Advanced Engine Monitoring that lets you monitor equipment performance on the job in real time, cylinder by cylinder.

The base warranty includes full coverage on the QSK60 engine and Cummins branded components for unlimited hours during the first year of operation, extending through 2 years or 2,000-hours (whichever comes first). The base warranty also includes 3-year/10,000-hour standard protection on major components.

QSK60 customers also benefit from exceptional customer support.

* The QSK60 now meets Tier 2 standards, which is in effect for engines over 750 hp in the U.S.

Engine Finder Specifications

Certification Level Tier 2 / Stage II
Tier 1


Model Advertised Power BHP (kW) Hz Rating Emissions Certification Level
QSK60 2647 (1975) @ 1800 rpm 60 Tier 2

Brochures Available

Title Bulletin Number Request View  
Cummins Power For Oil And Gas Drilling Brochure 4087346 Request View  Download
Cummins Power For Well Servicing Brochure 4087355 View  Download
Diesel Exhaust Fluid For QSK19-QSK95 Tier 4 Final/Stage IV (800-4400 HP) Mining And Oil And Gas Engines Brochure 4087383 Request View  Download
Encompass Tri-Fold Mailer 3624570 Request View  Download
Modular Common Rail Fuel System (MCRS) Overview Flyer 4087371 Request View  Download
Tier 2 QSK60 Well-Servicing Applications Spec Sheet 4087168 View  Download
Tier 4 Final High-Horsepower Engines For Oil And Gas Brochure 4087305 Request View  Download