C Command HD

C Command for Mid-Range and Heavy Duty Engines

Based on C Command architecture, C Command HD and HD Elite Plus are now available for QSM11 propulsion and auxiliary engines. Both systems offer simplified installation and include local and remote control options.

C Command HD, the cost-effective basic system, comes standard with digital displays and includes an engine room panel. Customers also have the choice of up to two remote control panels and two electronic digital displays.

C Command HD Elite Plus, the type-approved system, includes Classification Society-mandated sensors, alarms and shutdowns. Easily integrated to vessel networks, this system comes standard with full color displays and optional remote control panels.

Remote Options
  • Control Panel (CP)
  • Electronic Digital Display (ED-3)
  • Remote Control Panel (RP)
Available Upgrades
  • Switch panel
  • Back-up throttle
  • Gear oil pressure
  • Individual cylinder exhaust gas temperature
  • Pre-lube