TULARE, Calif. (February 13, 2012) -

Cummins Inc. (NYSE: CMI) will feature the QSL9 engine with up to 400-hp (298 kW) output at the World Ag Expo in Tulare, Feb. 14-16, ready to meet the 2014 Environmental Protection Agency (EPA) Tier 4 Final near-zero emissions standards with a next-generation Cummins Compact Catalyst and Selective Catalytic Reduction (CCC-SCR) aftertreatment system.

The QSL9 retains its strong power output for Tier 4 Final, with 400-hp (298 kW) peak power at 2200 rpm. A broad range of ratings are available, down to 230 hp (172 kW), making this engine an ideal fit for agricultural applications. The QSL9 makes no performance compromises in order to meet near-zero emissions levels, retaining the faster engine response and reliability proven by the Tier 4 Interim engine.

The CCC-SCR aftertreatment provides a fully passive, flow-through operation and also enables the QSL9 to further improve fuel efficiency over the current engine. At 2011 emissions levels, the QSL9 engine is capable of achieving up to 5 percent improved fuel efficiency, depending on duty cycle and machine optimization. With the CCC-SCR system, fuel efficiency can be further increased for 2014 Tier 4 Final by an additional 3 percent.

The ultra-clean CCC-SCR aftertreatment system is specifically configured for a highly compact and flexible equipment installation. The Cummins Compact Catalyst, currently used for Tier 4 Interim ratings below 174 hp (130 kW), is significantly smaller than a particulate filter, offering a substantial benefit for increasingly space-constrained equipment installations. 

At Tier 4 Interim, this space-saving advantage has been especially important for four-cylinder engine applications – but looking ahead to Tier 4 Final, the need to minimize space claim moves beyond this to the six-cylinder QSB6.7 and QSL9 MidRange platforms.

Pre-Designed For Final 
The QSL9 on display at the World Ag Expo ready for Tier 4 Final emissions standards in 2014 is almost identical to the engine introduced to meet the 2011 Tier 4 Interim regulations. This ability to move forward to meet near-zero emissions standards is pre-designed into the existing engine platform, with no significant change required for engine systems or installation profile.

With performance-enhancing engine systems such as Cummins VGT™ Turbocharger and the High Pressure Common Rail fuel system, the QSL9 engine continues to equal the power productivity of higher-displacement engines. 

CCC-SCR Ultra-Clean Aftertreatment 
To meet Tier 4 Final, Particulate Matter (PM) reduces to 0.02 g/kW-hr and oxides of nitrogen (NOx) reduce to 0.40 g/kW-hr. Compared with Tier 3 emissions levels, this represents a 90 percent reduction for both PM and NOx.

The next-generation CCC-SCR system will be utilized by Cummins four-cylinder engines and the QSB6.7 and QSL9 engines to offer a common aftertreatment solution from 75 hp to 400 hp (56 kW to 298 kW) with modular sizing. 

The SCR system is a next-generation design incorporating a copper zeolite-based catalyst capable of up to 95 percent NOx conversion and able to operate more efficiently at lower temperatures. The system features advanced sensors to provide full closed-loop control. AdBlue Diesel Exhaust Fluid (DEF) dosing levels are minimized due to an enhanced mixing technique. 

The CCC achieves efficient PM reduction with a catalytic coating, substrate and sizing that are uniquely tailored for the Cummins engine platform. By passively oxidizing PM from the exhaust stream, the CCC is a maintenance-free, “fit and forget” device offering an inherent operational simplicity. 

The CCC-SCR aftertreatment will be available in multiple configurations, including switchback, horizontal and vertical. Cummins Direct Flow™ air cleaner technology brings a further installation advantage with a smaller profile than typical cylindrical cleaners, together with the benefit of extended service change intervals. 

Cummins experience with SCR technology is unrivaled in the industry, dating to 2005. Today, over 300,000 Cummins on-highway SCR engines are operating in Europe and North America. This enables Cummins to leverage preceding on-highway technology to deliver the right emissions solution, fully optimized for construction equipment customers. 

Cummins Care Program For The Agriculture Market
As part of its continued investment in state-of-the-art customer support, Cummins Inc. provides agriculture customers with Cummins Care, an enhanced customer assistance program providing 24/7/365 response, utilizing the same 1-800-DIESELS™ (1-800-343-7357) number that customers are used to calling. Cummins Care representatives are prepared to answer questions and assist customers with finding the nearest authorized service location, tapping into the largest U.S. and Canadian service network in the industry, with over 3,500 locations. This service ensures that the location can quickly meet the customer’s specific service requirements.

About Cummins Inc. 
Cummins Inc., a global power leader, is a corporation of complementary business units that design, manufacture, distribute and service engines and related technologies, including fuel systems, controls, air handling, filtration, emission solutions and electrical power generation systems. Headquartered in Columbus, Indiana (USA), Cummins employs approximately 44,000 people worldwide and serves customers in approximately 190 countries and territories through a network of more than 600 company-owned and independent distributor locations and approximately 6,500 dealer locations. Cummins earned $1.85 billion on sales of $18.0 billion in 2011. Press releases can be found on the Web at cummins.com or cumminsengines.com. Follow Cummins on Twitter at http://twitter.com/cumminsengines and on YouTube at http://youtube.com/cumminsengines.