Birmingham, UK (April 4, 2005) - Cummins exhibits the Euro IV ISBe engines for the first time at the Commercial Vehicle Show. For Euro IV, these engines have been improved in key areas, benefiting the operator with higher performance and lower operating costs. Torque and power are increased, allowing the ISBe engines to move up to new application classes traditionally associated with engines of higher displacement. The increase to 300ps gives the 6-cylinder ISBe the highest power-to-weight ratio in its class.

Design enhancements include the new block with higher displacement, the Cummins Integrated Emissions Management system (IEM), the new High-Pressure Common-Rail fuel system, the new Electronic Control Module and the Rear Engine Power Take-Off facility.

The new block design has increased displacement from 3.9 to 4.5 litres (4 cylinder) and 5.9 to 6.7 litres (6 cylinder). Growing displacement allows the 4-cylinder ISBe to move up to 185ps and 700Nm peak torque which is traditional 6-cylinder engine territory. The 6-cylinder ISBe moves up to 300ps and 1100Nm peak torque.

Simon Guest, Cummins Euro Certified Product Leader says, "The substantial increase in torque of up to 17% allows these engines to be used in applications normally requiring a larger engine. The ISBe provides a smaller, lighter package offering lower operating costs and improved vehicle productivity. Achieving 300ps ideally positions the ISBe for weight-sensitive installations such as multi-axle rigids and size constrained installations such as full-size buses."

These significant power improvements are managed without any adverse impact on running costs. In fact, compared to Euro III, the fuel economy is improved by up to 7% depending on duty cycle. Service intervals are increased up to 65,000km, giving an improvement of over 60%.

The ISBe engines will meet the Euro IV emissions legislation with the IEM system using Selective Catalytic Reduction (SCR) technology, as announced by Cummins in 2003. It is a fully integrated engine management and aftertreatment system with all components available from Cummins Inc. companies. The whole system is controlled and monitored from the engine-mounted ECM, which improves reliability, lowers cost and provides ease of installation. This single-source approach offers truck and bus builders the complete engine to exhaust pipe solution, all warranted by Cummins.

The use of SCR has been driven by ever increasing customer demands. Cummins recognises the need for improved fuel economy, longer service intervals and higher vehicle uptime. The new version of the ISBe provides all this and more, with the potential for substantial savings.

A new High-Pressure Common-Rail fuel system has been added and is now capable of generating up to 1600 bar injection pressures. This translates to refined and rapid power delivery, reduced noise, and improved cold start. Injection pressure can be virtually constant at all speeds, realising greater flexibility and precision in controlling both injection rates and timing.

The new High-Pressure Common-Rail fuel system is fully integrated with Cummins high precision electronic management system, driven by an upgraded CM850 ECM (Electronic Control Module) with a processing speed over twice as fast as the previous ECM. The ISBe engine management system continually maintains an optimum balance between load demands, fuel-efficiency and emissions control. The CM850 ECM is designed for isolation from detrimental thermal and vibration loading for extreme reliability and durability.

A fully integrated Rear Power Take-Off facility has also been included, giving drive capability of 400Nm, ideally suited for applications such as concrete mixers.

The Cummins ISBe brings advantages to both vehicle manufacturers and operators. Neil Pattison, Leader of Cummins Automotive Engine Business says, "With over 50,000 sold in Europe to date, the ISBe has already established an excellent reputation for performance and fuel economy. This gives vehicle manufacturers confidence in using a class-leading product with a design that is future proof and requires minimal changes to meet Euro V and beyond."

Cummins Inc. is the world's largest independent manufacturer of diesel engines. With over 24,000 employees, Cummins reported sales of $8.4 billion in 2004 and produced over 700,000 engines. A substantial manufacturing presence in Europe includes the mid-range engine plant at Darlington, UK, and the high-horsepower engine plant at Daventry, UK.